IESNA:LM-63-2002
[TEST]P1199005
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-850-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9696
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1421.6 1455.5 1474 1457.6 1402 1289.3 1199.3 1196.7 1242 1304.8
1398.9 1524.5 1688.1 1911.4 2161.4 2402.2 2651.2 2921.8 3224.9 3486.7
3612.8 3546.9 3301.5 2854.4 2087.8 1336.1 914.8 664.7 484.7 359.1
259.8 198.6 159.5 117.3 66.9 23.7 0
1421.6 1463.7 1482.8 1467.3 1412.8 1300.6 1209.1 1200.8 1243.5 1303.7
1393.8 1516.2 1673.1 1888.2 2142.9 2386.2 2638.9 2912.6 3219.2 3491.4
3637 3592.7 3365.8 2958.9 2227.8 1422.6 970.3 706.9 514.5 379.7
275.3 210.4 167.2 130.2 75.6 30.9 0
1421.6 1461.2 1481.8 1470.4 1423.6 1323.8 1226.6 1211.6 1249.7 1309.9
1392.2 1510.6 1664.9 1866.1 2119.2 2397.6 2640.4 2881.7 3190.4 3487.8
3672.5 3689.5 3526.4 3102.9 2406.8 1587.2 1121.1 835.5 622.5 452.2
328.8 245.4 186.2 157.4 95.2 33.4 0
1421.6 1458.6 1483.8 1482.8 1452.9 1380.9 1285.2 1239.4 1255.4 1304.8
1380.4 1483.3 1617.6 1788.4 1999.3 2236 2486 2744.8 3033.5 3355.5
3631.3 3755.3 3685.3 3424.5 2885.3 2037.9 1374.2 1057.3 835.5 648.3
496 363.2 255.7 179.6 128.6 50.4 0
1421.6 1458.6 1490.5 1503.4 1489.5 1447.8 1372.2 1306.3 1293.4 1323.3
1384 1474 1584.1 1727.2 1905.2 2114.6 2344.6 2585.9 2851.3 3166.7
3514 3800.6 3916.4 3813.5 3453.3 2690.8 1739.5 1133.4 872.1 705.9
564.9 452.2 346.8 248 158.5 68.9 0
1421.6 1455 1492 1521.9 1533.2 1525 1489.5 1433.9 1391.7 1388.1
1421.6 1490.5 1586.7 1707.1 1858.9 2047.2 2268.9 2515.4 2772.1 3050.5
3395.7 3775.9 4095.9 4250.8 4167.9 3743.5 2786.5 1649 917.3 619.5
471.8 354 265 182.6 111.6 46.3 0
1421.6 1454.5 1493.6 1535.8 1570.2 1593.9 1602.7 1593.4 1569.7 1554.8
1571.3 1621.7 1697.8 1796.1 1928.8 2102.7 2313.7 2556.5 2827.7 3116.8
3408.5 3741.4 4141.2 4607.3 5004 5125.4 4800.3 3725 2256.6 1117
557.2 345.7 225.3 137.4 78.7 30.4 0
1421.6 1449.3 1490.5 1541.4 1592.4 1640.2 1692.7 1744.1 1786.8 1824.4
1867.1 1918.6 1987 2081.7 2213.9 2391.4 2614.2 2871.4 3155.4 3451.8
3737.8 4021.8 4336.7 4773.5 5444.4 6283 6911.8 6882.9 5850.9 4252.3
2485 1143.2 461.5 233.1 103.4 29.8 0
1421.6 1445.2 1482.3 1533.7 1590.8 1656.2 1733.3 1821.8 1921.1 2031.7
2162.9 2309.1 2461.9 2627.5 2821.5 3060.7 3335 3629.3 3925.1 4200.4
4462.7 4709.7 4950.5 5205.7 5568.4 6183.2 7159.7 8109 8088.4 6950.3
4848.1 2298.8 726.5 276.3 128.6 42.2 0
1421.6 1438.5 1474 1521.9 1579.5 1647.9 1728.7 1821.3 1921.1 2040
2179.9 2338.4 2509.2 2703.2 2941.4 3237.7 3590.2 3991.5 4369.1 4724.1
5057 5357.5 5621.9 5904.4 6270.2 6870.1 7820.9 8800.5 9060.8 8195.4
5764.9 2310.1 614.8 237.7 105.5 31.4 0
1421.6 1437 1470.4 1516.2 1569.7 1631 1708.1 1795.6 1893.3 2005
2136.2 2282.8 2438.7 2612.6 2823.6 3088 3406 3754.8 4105.2 4441.1
4763.2 5067.8 5355.9 5657.4 6050 6638.6 7644.9 8526.8 8733.1 7932.5
5811.2 2439.7 645.2 239.8 94.2 26.2 0
1421.6 1431.8 1460.7 1501.8 1549.7 1604.7 1672.6 1749.3 1831.6 1925.8
2033.3 2152.7 2272.5 2402.2 2559.1 2753.1 2990.8 3254.7 3523.8 3791.3
4053.7 4297.1 4527.6 4778.6 5126.4 5704.2 6558.3 7278.6 7239 6429.7
4723.6 1991.1 529.4 201.7 77.7 20.1 0
1421.6 1429.3 1452.4 1487.4 1527.5 1573.3 1628.9 1687.5 1747.2 1811
1882.5 1957.1 2025.1 2083.7 2146.5 2224.7 2326.6 2449.5 2583.3 2726.8
2877.6 3029.4 3181.1 3363.8 3650.4 4184.9 4927.9 5394 5055.4 4229.2
3002.1 1259.5 347.3 136.9 58.7 17.5 0
1421.6 1419 1428.2 1445.7 1463.7 1482.3 1497.2 1499.8 1481.2 1437
1367.5 1274.9 1162.8 1044.9 929.7 837.6 770.2 727.5 712.6 721.8
755.8 793.9 808.8 792.3 756.8 699.7 592.2 448.1 342.1 276.8
221.2 173.4 132.2 94.2 58.1 21.6 0
1421.6 1405.1 1397.4 1391.7 1383 1362.9 1319.2 1247.1 1145.3 1038.3
948.2 876.7 822.7 777.9 742.4 717.2 697.7 684.3 674.5 666.3
649.8 622.5 585 537.1 478 419.3 373.5 335.5 297.9 259.8
221.2 183.7 144.6 101.9 61.2 20.6 0
1421.6 1390.7 1365 1334.1 1294 1232.7 1153 1074.8 1010.5 958
912.7 873.1 838.6 805.7 773.3 742.9 718.2 697.7 678.6 655
622.5 581.9 543.8 513 483.6 449.2 410.6 371 336 300.5
256.2 213 167.2 120.9 70.5 32.4 0
1421.6 1376.8 1330 1276 1210.6 1137.6 1081.5 1045.5 1016.1 984.2
948.2 911.2 874.6 839.1 802.1 762 722.4 687.9 659.1 632.8
609.7 589.6 572.1 552.1 522.2 478 434.7 399.8 365.3 329.3
291.7 250.6 206.8 158.5 105 56.1 0
1421.6 1372.2 1305.3 1232.7 1159.7 1102.6 1075.3 1065 1051.1 1025.4
989.4 945.1 898.8 853.6 806.7 756.3 706.4 663.2 631.8 611.7
594.2 579.8 566.5 530.4 485.2 463.6 440.4 415.7 385.9 354
319 284.5 247.5 196 148.2 84.9 0
1421.6 1362.4 1282.6 1199.8 1131.4 1094.3 1088.7 1093.8 1088.2 1061.4
1019.2 968.3 909.1 858.2 802.6 755.3 715.2 673 634.4 600.4
574.2 556.7 523.8 483.1 465.6 444 420.9 396.7 371 342.7
311.8 287.1 246.4 202.2 153.3 88 0
1421.6 1355.7 1266.2 1177.7 1117.5 1094.8 1102.6 1114.9 1111.3 1085.6
1038.8 978.6 912.2 843.8 785.6 756.8 722.9 671.9 612.8 568.5
540.2 523.2 483.6 460 440.4 418.3 394.1 368.4 340.6 311.8
283.5 262.4 219.7 175.4 132.2 80.8 0
1421.6 1352.1 1250.7 1163.3 1109.8 1095.4 1109.3 1124.2 1123.1 1097.4
1049.6 986.8 913.7 834 765.6 733.2 686.9 624.6 570.1 536.6
513 495.5 461 443 421.4 399.8 374.6 349.3 322.6 294.3
271.1 277.8 205.3 151.8 112.2 46.8 0
1421.6 1356.2 1256.9 1166.4 1111.8 1096.4 1108.7 1126.2 1126.2 1100.5
1052.7 989.9 917.3 837.1 766.6 734.7 687.9 624.1 571.6 536.6
510.9 496 458.9 441.4 420.3 399.8 375.6 349.9 324.1 294.3
267.5 252.1 190.9 151.8 115.8 66.9 0
